arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GWU-S grip 125-27 Illustration similar

GWU-S grip 125-27

Workpiece Supports Set

ID 1494332

Workpiece Supports Set

Product features:
  • Set of workpiece supports – width 125 mm
  • Consisting of five pairs of workpiece underlays
  • Heights = 8, 12, 15, 20, and 22 mm.
  • Magnetic mounting
  • Suitable for system jaws H = 27 mm with grip level 3 mm.
Technical data:
  • Height accuracy: 0.01 mm
  • Depth: 2.5 mm
  • Width: 125 mm
  • Weight: 1.2 kg
Ancho [mm] 125.0
Altura [mm] 8.0
Peso [kg] 1.2

Material suministrado
Juego de soportes para pieza de trabajo