arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA-M flex 2+2 400 Z380-SV90°

ROTA-M flex 2+2 400 Z380-SV90°

Flexible 4-jaw compensation chuck

ID 1407684

Standard manual lathe chucks

Product features:
  • 4-jaw compensation chuck
  • Centric compensation of the opposite jaws
  • Spindle holder: ISO 702-4 Nr. 15 (Z380)
  • Jaw interface: 1/16" x 90° Nut 21H7
Technical data:
  • Stroke per jaw: 14.5 mm
  • Compensating stroke per jaw: 7.9 mm
  • Max. clamping force: 150 kN
  • Max. torque: 200 Nm
  • Max. rotational speed: 1500 1/min
  • Weight: 125 kg
Note:
  • When using the 2-jaw clamping, a locking cover is additionally required to block one pair of jaws
Spindle type ISO 702-4
Spindle size Nr. 15 (Z380)
Serration 1/16" x 90°
Max. rotational speed [1/min] 1500.0
Max. clamping force [kN] 150.0
Max. torque [Nm] 200.0
Stroke/jaw [mm] 14.5
Compensation stroke/jaw [mm] 7.9
Weight [kg] 125.0

Escopo de fornecimento
Placa, porcas em T ou parafusos de fixação para castanhas de sobrepor, parafusos de montagem da placa, chave inglesa, parafuso com olhal, manual de operação; sem castanhas de sobrepor, sem tampa de travamento