WZS GZB-S Ø12 Ø8 25°
Boquillas intermedias para portaherramientas para rectificado
ID 207660
WZS GZB-S Ø12 Ø8 25°, Boquillas intermedias para portaherramientas para rectificado
- Con bisel de 25°
- Diámetro de sujeción: 8 mm
- Longitud: 45 mm
技术细节
| Technology | Intermediate sleeves for tool grinding toolholders |
|---|---|
| Series | WZS GZB-S 25° Contour |
| Clamping diameter D1 | 8 mm |
| D2 [mm] | 12.0 |
| D3 [mm] | 17.0 |
| D4 [mm] | 10.0 |
| L10 [mm] | 8.0 |
| Weight [kg] | 0.1 |
Version
With 25° chamfer
Individual
Additional sizes and customized designs are available upon request