CRT 12-5
File tool
ID 1427058
File tool CRT, Size: 12, pneumatic
- Max. compensation X: ± 8 mm
- Max. compensation Y: ± 8 mm
Technical details
| Max. compensation angle X [°] | ± 1.8 |
|---|---|
| Max. compensation X [mm] | ± 8 |
| Max. compensation angle Y [°] | ± 1.8 |
| Max. compensation Y [mm] | ± 8 |
| Axis fixation | integrated |
| Recommended compensation path [mm] | ± 4 |
| Min. radial compensation force [N] | 18.0 |
| Max. radial compensation force [N] | 62.0 |
| Min. compensating pressure [bar] | 1.0 |
| Max. compensation pressure [bar] | 4.1 |
| File stroke [mm] | 5.0 |
| Number of idle running strokes [1/min] | 12000.0 |
| Operating pressure [bar] | 6.2 |
| Noise emission [dB(A)] | 85 |
| maximum air consumption [l/s] | 2.8 |
| Tool holder | File holder Ø 5 mm |
| Air connection spindle | 10 mm |
| Compensation air connection | 4 mm |
| Weight [kg] | 3.08 |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 35.0 |
| Diameter D [mm] | 109.2 |
| Height Z [mm] | 251.3 |
| Force Fx max. [N] | 62.0 |
| Force Fy max. [N] | 62.0 |
Dimensions and maximum loads
Dimensions and maximum loads
The indicated forces show the maximum payload.
General notes about the series
Ambient conditions
Please note that the unit is notsuitable for use in an area where coolants or cutting fluids are present.
Mounting
on the robot arm or as a stationary unit
Actuation
pneumatic, via filtered (<5 µm, dry) and oiled compressed air (1-2 drops per minute)
Warranty
24 months