arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.

Zelená pro vaši výrobu!​

With VERO-S, you can change workpieces in seconds: simply, reliably, and precisely.
Over and over, time and again.

Downtime costs time and productivity. With the VERO-S quick-change pallet system, you can reduce set-up times to just a few seconds, paving the way for flexible manufacturing processes to automated production. The repeatable interface ensures maximum process reliability, high system availability, and cost-effective sequences.​

Discuss the application now

Flexibilita pro jakýkoli úkol – nyní i v budoucnu​

Inhalt bald verfügbar

Production requirements are changing.
VERO-S is adapting accordingly.​

Today, an individual component; tomorrow, series production; the day after tomorrow, automated machine tending. Its modular design allows VERO‑S to adapt flexibly to new requirements. And with over 1,000 possible combinations, it offers the right solution for virtually any clamping task. This means your manufacturing operations will be ready for whatever lies ahead.

Díky samosvornému mechanismu je vždy bezpečný​

KONTEC-KSC3 SKQ TENDO EC-VERO-S

Designed for maximum process reliability: The self-locking mechanism reliably holds workpieces and clamping devices in place even in the event of a pressure drop. This ensures maximum stability during the machining process and gives you the confidence that you can rely on your clamping technology at all times.​

Žádné prostoje, protože není nutná žádná údržba.

Productivity occurs wherever machines are in operation. Due to its hermetically sealed design, VERO‑S will operate reliably and maintenance-free for years. This reduces maintenance costs, prevents unplanned downtime, and ensures consistently high system availability.​

Příklad aplikace VERO-S

Ideální pomocník pro automatizaci vašeho obráběcího stroje

Speciální čelisti TANDEM-KRP3, řada VERO-S-NSL, řada NSR

The path to automated manufacturing begins with standardized, reliable processes. With VERO-S, you are paving the way for automated changes of workpieces, clamping devices, and other devices. The repeatable interface reduces the need for manual intervention, simplifies automation concepts, and prepares your machine tool for the requirements of tomorrow.

Discover automated machine tending

Practical applications

In Focus: VERO-S as an approach to shorten setup times and reduce downtime.​

Poradenství

Inhalt bald verfügbar

Služby zákazníkům Upínací technika

Tel. +49-7572-7614-1300

Write an e-mail

Maximizing productivity with quick-change pallet technology for machining

Reducing set-up times for machining processes is one of the main factors when it comes to increasing profitability in the manufacturing industry. In CNC machining centers, machine downtime during clamping and alignment leads to efficiency losses. The ultimate solution to this challenge is the introduction of zero point technology for machining. This establishes a static, universal, and highly precise reference point, eliminating the need to re-reference the machine for every new operation.

When using a quick-change system for machining , all of the workpiece preparation takes place outside the machine (external set-up). The VERO-S NSE3 module series from SCHUNK was specially developed for this purpose. The patented double stroke system and the integrated turbo function means that the module offers up to 250% more pull force and enables vibration-free cuts even under the most demanding conditions.

The practical results of using VERO-S NSE3 include:

  • Reduction of setup time by up to 90%, and therefore maximum availability of the spindle.
  • Micrometric repeat accuracy of <0.005 mm with quick change of pallets and workpieces.
  • Efficient operation with a standard system pressure of just 6 bar, without the need for pressure intensifiers.

Často kladené otázky: Nastavení a nulování

Co je to upínací systém nulového bodu v rámci výrobních procesů?

Upínací systém nulového bodu je pokročilá upínací technologie, která na CNC stroji vytváří statický, neměnný nulový bod. Modul VERO-S NSE3 od společnosti SCHUNK je považován za etalon ve své kategorii na trhu a je lepší než většina běžných pneumatických upínacích zařízení pokud jde o flexibilitu. Umožňuje polohování a upínání obrobků v jedné operaci pomocí upínacích kuželů a upínacích čepů. Tím je zajištěno pevné držení a opakovatelnost s přesností lepší než 0,005 mm bez nutnosti opětovného seřízení.

Jak systém VERO-S pomáhá zkrátit doby nastavování?

VERO-S zkracuje doby nastavování přípravou obrobků mimo CNC stroj (externí nastavení). Rychlovýměnná technologie umožňuje výměnu palet nebo obrobků během několika sekund jakmile je zpracování dokončeno . Moduly jsou kompletně utěsněné a nepodléhají korozi, což zkracuje prostoje strojů až o 90 % a zajišťuje, že stroje jsou dokonale připraveny pro skutečnou Automatizace a zaručuje maximální spolehlivost i v přítomnosti chladicích kapalin a třísek.

Je VERO-S NSE3 kompatibilní s předchozími montážními systémy?

Ano, kompatibilita je zajištěna. Modul NSE3 138 upínacího systému nulového bodu je 100% kompatibilní pro instalaci v předchozích verzích (moduly NSE plus 138). To znamená, že moduly lze vyměňovat 1:1, aniž by došlo k chybám při zpracování.
Díky této flexibilitě je modernizace výrobních linek rychlá a bezpečná. Integrace je ideální pro složité systémy, jako 5osé obráběcí centrum .

Do you want to know how much time and money your company could save?

Our technical experts will be happy to show you how VERO-S can be integrated into your current CNC ecosystem. Contact us or view the technical data under "Product details".