OPUS-H3
Hohlspannzylinder
Hydraulically actuated open-center cylinders with wide adjustment range and shortest switching times for actuating power lathe chucks.
Popis
Advantages – Your benefits
- Integrated check valve
Temporarily maintains the pressure in the hydraulic cylinder in case of pipe failure - Compact design
Easy integration in existing lathes - Large through-hole
Ideal for machining of rods and feeding material from the back - Long actuating stroke
Suitable for actuation of all standard power chucks - Integrated control cam for stroke monitoring
Two proximity switches allow easy adjustment and monitoring of the clamping stroke
Options and special information
- Hydraulically actuated open-center cylinder
The clamping cylinder OPUS-H3 is the ideal standard cylinder with a large through-hole for all conventional power lathe chucks. The clamping cylinder is designed for high rotational speeds and can be operated at a hydraulic pressure of up to 45 bar. Two proximity switches allow easy adjustment and monitoring of the clamping stroke via an integrated control cam.