RSE-IN 315
Jaw quick-change system for RAPIDO interchangeable inserts
N.º de identificação 1499867
RSE-IN 315, Jaw quick-change system for RAPIDO interchangeable inserts
Product features:
Product features:
- Serration: RAPIDO
- Max. clamping force: 130 kN
- Delivery unit: 1 piece
- Design your RAPIDO interchangeable inserts entirely according to your wishes. Click "Configure individual chuck jaws" to adjust the dimensions according to your requirements and make further adjustments.
Detalhes técnicos
| Product group | Jaw quick-change system for RAPIDO interchangeable inserts |
|---|---|
| Serration | RAPIDO |
| Clamping force [kN] | 130.0 |
| Width B [mm] | 50.0 |
| Height H [mm] | 50.0 |
| Height H1 [mm] | 30.0 |
| Length L [mm] | 113.0 |
| Length L1 [mm] | 85.0 |
| Material | 16MnCr5, blackened |
| m/piece [kg] | 2.4 |
Fully automatable, tool-free jaw quick change.