arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Změňte výběr země, abyste získali informace o produktech, službách a kontaktních osobách, které jsou důležité pro vaši lokalitu.
WEL HSK-A 40 Ø6x60 Illustration similaire

WEL HSK-A 40 Ø6x60

Porte-fraises WELDON

ID 263500

WEL HSK-A 40 Ø6x60, Porte-outils
  • Porte-fraises WELDON
  • Gammes: WELDON
  • Interface de porte-outils: HSK-A 40
  • Diamètre de serrage: 6 mm
  • Longueur de projection: 60 mm
  • Concentricité: ≤ 0,003 mm mesuré du cône à D1
  • Qualité d'équilibrage: G2.5 à 25 000 tr/min ou Umax < 1 gmm
Etendue de la livraison: Avec vis de serrage WELDON
Technology WELDON end mill holders
Series WELDON
Toolholder interface HSK-A 40
Toolholder standard DIN ISO 12164-1
Clamping diameter D1 6 mm
D2 [mm] 25.0
D6 [mm] 14.5
Projecting length L1 [mm]/[inch] 60 mm / 2.4"
L2 [mm] 35.0
L4 [mm] 40.0
G1 M6
Weight [kg] 0.34
Coolant-proof yes
Standard length yes

Version
For clamping tools with cylindrical shanks in accordance with DIN 1835B/6359HB

Run-out accuracy
≤ 0.003 mm measured from taper to D1

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Thread G1
G1 = thread for clamping screw

Data carriers
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Scope of delivery
Including WELDON clamping screw

Individual
Additional sizes and customized designs are available upon request