MES3 120-1
Module Height Extensions
ID 1337140
Module height extension standard
- Top of one-way clamping module NSE3 138-V1
- Bottom one-way clamping pin SPx 40 with indexing pin IXB V1
- Turbo function
- Anti-rotation protection module two-way 90°
- Dimensions: Ø190 x 120 mm
- Pull-down force: 8 kN
- Pull-down force with turbo: 28 kN
- Unlocking pressure: 6 bar
- Weight: 16.3 kg
Technické údaje
| Diameter [mm] | 190.0 |
|---|---|
| Height H [mm] | 120.0 |
| Pull-down force [kN] | 8.0 |
| Pull-down force with turbo [kN] | 28.0 |
| Unlocking pressure [bar] | 6.0 |
| Weight [kg] | 16.3 |
Scope of delivery
Module height extension, clamping pin for module height extension, indexing pin for module height extension, module height extension, sealing nipple, operating manual; without clamping pin for pallet, without indexing pin for pallet