STV-GE-G1/4-AG-10
Accessories for standard vacuum clamping technology
IDnr. 1487796
Accessories for standard vacuum clamping technology
Product features:
Product features:
- Straight plug connector
- Suitable for all connection kits
- Hose diameter: 10 mm
- O.D.-Diameter: 16.5 mm
- Thread : G1/4"-AG
- Operating temperature: -20 - 80 °C
- Material: Brass
Technische gegevens
| Longitud [mm] | 23.4 |
|---|---|
| Rosca | G1/4"-AG |
| Material | Latón |
| Diámetro exterior [mm] | 16.5 |
| Temperatura mínima de funcionamiento [°C] | -20.0 |
| Temperatura máxima de funcionamiento [°C] | 80.0 |
Material suministrado
Conector recto