OPS-200-VS
ID 321141
- Deflection rotatory: 45 °
- Force Fd max.: 7000 N
Technical details
Axial deflection [mm] | 9.5 |
---|---|
Angular deflection [°] | ± 4 |
Deflection rotatory [°] | 45 |
Min. triggering moment, angular Mx, My [Nm] | 90 |
Max. force Fd [N] | 7000 |
Min. supply voltage [V] | 10 |
Max. supply voltage [V] | 30 |
Repeat accuracy [mm] | ± 0.05 |
Responsiveness [mm] | 0.3 |
Repeat accuracy, rotary [min] | 5 |
Min. operating pressure [bar] | 1 |
Max. operating pressure [bar] | 6 |
Weight [kg] | 7 |
Min. ambient temperature [°C] | 5 |
Max. ambient temperature [°C] | 60 |
Diameter D [mm] | 200 |
Height Z [mm] | 90 |
Moment Mx max. [Nm] | 430 |
Moment My max. [Nm] | 430 |
Moment Mz max. [Nm] | 450 |
Dimensions and maximum loads
Trigger moment Mx, My, Mz
Triggering force Fd
Dimensions and maximum loads
The design of a collision sensor is defined by the occuring forces and moments in your application.
Trigger moment Mx, My, Mz
- X-axis:
- Pressure
- Y-axis:
- Moments
Triggering force Fd
- X-axis:
- Pressure
- Y-axis:
- Force
General notes about the series
Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.
Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].
Scope of delivery
Angular plug with 5 m cable and open wire strand, operating and maintenance instructions, manufacturer’s declaration
Warranty
24 months