arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
FTD-Omega-191 SI-1800-350 Illustration similar

FTD-Omega-191 SI-1800-350

Force/torque sensor
Available on request
Inquire now
This product can only be requested online.
Force/torque sensor FT, Size: Omega191

  • evaluation via: DAQ
  • Measuring range Fx, Fy: ± 1800 N
  • Measuring range Fz: ± 4500 N
  • Measuring range Mx, My: ± 350 Nm
  • Measuring range Mz: ± 350 Nm
evaluation via DAQ
Weight [kg] 9.41
Calibration SI-1800-350
Measuring range Fx, Fy [N] ± 1800
Measuring range Fz [N] ± 4500
Measuring range Mx, My [Nm] ± 350
Measuring range Mz [Nm] ± 350
Overload Fx, Fy [N] ± 36000
Overload Fz [N] ± 110000
Overload Mx, My [Nm] ± 6800
Overload Mz [Nm] ± 6800
Resolution Fx, Fy [N] 0.375
Resolution Fz [N] 0.75
Resolution Mx, My 0.055
Resolution Mz 0.035
Diameter D [mm] 190.0
Height Z [mm] 64.0
DAQ version yes
Please note that the dimensions, dead weight and resonance frequency of the IP protection versions differ from the basic version.

General notes about the series

Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.

Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.

Measuring accuracy
< 1% of the upper limit value of the measuring range at 22 °C

Splash water protection
IP60, 65, 68 available as an option

Housing
Aluminum and stainless steel

Warranty
12 months