SRU-plus 40-W-90-3
ID 362200
- Anzahl Fluiddurchführungen: 0
- Drehmoment: 20 Nm
Technical details
| Endlagendämpfung | hydr. Dämpfer |
|---|---|
| Drehwinkel [°] | 90 |
| Endlageneinstellbarkeit [°] | 3 |
| Drehmoment [Nm] | 20.0 |
| Anzahl Zwischenstellungen | keine |
| Schutzart IP | 67 |
| Eigenmasse [kg] | 4.2 |
| Fluidverbrauch (2x Nennwinkel) [cm³] | 208.0 |
| Nennbetriebsdruck [bar] | 6.0 |
| Min. Betriebsdruck [bar] | 4.0 |
| Max. Betriebsdruck [bar] | 8.0 |
| Durchmesser Anschlussschlauch | 8 x 6 x 1 |
| Min. Umgebungstemperatur [°C] | 5.0 |
| Max. Umgebungstemperatur [°C] | 60.0 |
| Wiederholgenauigkeit [°] | 0.05 |
| Länge X [mm] | 223.4 |
| Breite Y [mm] | 121.0 |
| Höhe Z [mm] | 69.0 |
| Moment My max. [Nm] | 68.0 |
| Max. Kraft axial Fz max. [N] | 2900.0 |
| Reinraumklasse ISO 14644-1 | 5 |
| Zertifizierungsstand Reinraumklasse ISO 14644-1 | 1999 |
Dimensionen und max. Belastungen
Max. zul. Massenträgheit J*
Max. zul. Massenträgheit J*
Dimensionen und max. Belastungen
Die angegebenen Momente und Kräfte sind statische Werte und dürfen gleichzeitig auftreten. Die Drosselung muss immer vorgenommen werden, damit die Drehbewegung schlag- und prellfrei erfolgen kann. Ansonsten kann sich die Lebensdauer verringern.
Max. zul. Massenträgheit J*
- X-axis:
- Schwenkzeit
- Y-axis:
- Massenträgheitsmoment
- X-axis top:
- Zyklen pro Stunde
Max. zul. Massenträgheit J*
- X-axis:
- Schwenkzeit
- Y-axis:
- Massenträgheitsmoment
- X-axis top:
- Zyklen pro Stunde
General notes about the series
Repeat accuracy
is defined as a distribution of the end position for 100 consecutive cycles.
Pinion position
is always shown in the left end position. The pinion rotates from here to the right in clockwise direction. The arrow makes the direction of rotation clear.
Pinion screw connection diagram
When setting a swivel angle smaller than 90°, the left end stop must be completely turned in. This means that the left end position has a screw connection diagram on the pinion which is clockwise turned by 90° compared to the main view, which shows a swivel angle of 180°.
Customized angle of rotation
More swivel angles are available on request.
Torque in the end positions
Please note that the final angular degrees (approx. 2°) before the end position can only be approached using the force of a single drive piston. For this reason, double actuated modules only have about half the rated torque available in this area. An external stop can be used to provide the full torque even in the end positions.
Travel to the pneumatic middle position
is carried out using only half of the nominal torque.
Swiveling time
is the rotation time of pinion/flange around the nominal rotation angle. Valve switching times, hose filling times, or PLC reaction times are not included and are to be considered when cycle times are calculated.
Standard conditions
The technical data shown refers to an environment of 20 °C and atmospheric pressure.
Housing material
Aluminum (extruded profile)
Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].
Operating principle
Double piston rack and pinion principle
Scope of delivery
Flow control valves, centering bushings, O-rings for direct connection, fitting screws (SRU-plus 63 only), assembly and operating manual with manufacturer’s declaration
Warranty
24 months
Service life characteristics
on request