arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
CC ER 11 Ø1-1.5 Vergelijkbare illustratie

CC ER 11 Ø1-1.5

ER spantangen

ID 280101

CC ER 11 Ø1-1.5, ER spantangen
  • DIN ISO 15488-B (ER/ESX)
  • Voor klemdiameter: Ø1 - 1.5
  • Diameter: 1.5 mm
  • Lengte L1: 18 mm
  • Uitloopnauwkeurigheid: ≤ 0,005 mm
Für ER 11
Für Spanndurchmesser Ø1 - 1.5
D1 min. [mm] 1.0
D1 max. [mm] 1.5
D2 [mm] 11.0
D3 [mm] 11.5
L1 [mm] 18.0
Gewicht [kg] 0.034
ER Spannzangennorm DIN ISO 15488-B