arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Wijzig het land om informatie te zien over de producten, diensten en contactpersonen die relevant zijn voor uw locatie.
PVP-L30-22 630x430

PVP-L30-22 630x430

Accessories for standard magnetic clamping technology

IDnr. 1358596

Levertijd op aanvraag
Accessories for standard magnetic clamping technology

Product features:
  • 14-way pole plate
  • For milling contours and special forms.
  • Technology: Parallel pole
  • Suitable for: MFPS-A1-L30 630 x 430
Technical data:
  • Dimensions: 630 x 430 x 22 mm
  • Pole pitch: 30 mm + 10 mm
  • Weight: 40 kg
Length [mm] 630.0
Width [mm] 430.0
Height [mm] 22.0
Weight [kg] 40.0

Scope of delivery
Pole plate, fastening screws