arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GPL 100-32-13.5

GPL 100-32-13.5

Positioneerbalk

ID 430246

Delivery time on request
Bovenste klemmen, standaard

Productkenmerken
  • Positioneerbalk voor getrapte klauw met T-sleufmoer
  • incl. 2 M8-stelschroeven
  • Interface 1: W-100-1
Technische gegevens
  • Afmetingen: 100 x 32 x 13,5 mm
  • Gewicht: 0.26 kg
Width [mm] 100.0
Depth [mm] 13.5
Height [mm] 32.0
Bundle piece
Weight [kg] 0.26

Scope of delivery
Positioning bar