arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
更改地区选项,查看您所在区域可供应的产品、服务和联系人的相关信息。
VBK2-10 1xIL-2x4P 1CH Illustrazione simile

VBK2-10 1xIL-2x4P 1CH

Accessori MAGNOS

ID 1610971

现货供应
Standard connection cable

Product features:
  • Connection cable for the modular system KEH plus
  • To install between control unit KEH plus and magnetic chuck
  • To control up to two magnetic chucks
  • Plug-and-play system for easy installation
Technical data:
  • Control unit connection: 1 x ILME male
  • Magnetic chuck connection: 2 x 4-PIN CIR 22 female
  • Number of channels: 1
  • Cable length: 10 m
  • Weight: 9.2 kg
Number of channels 1.0
Cable length [m] 10.0
Weight [kg] 9.2

Scope of delivery
Connection cable, operating manual