arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGVS-S5-B 70-26.5-24

SGVS-S5-B 70-26.5-24

VS jaws

ID 1452077

In stock
System jaws, standard

Product features:
  • VS smooth jaw
  • Quick-change jaw
  • Suitable for: KSC mini
Technical data:
  • Dimensions: 70 x 26,5 x 24 mm
  • Clamping step: 5 mm
  • Weight: 0.2 kg
Largeur [mm] 70.0
Profondeur [mm] 26.5
Hauteur [mm] 24.0
Offre groupée Pièce
Poids [kg] 0.2

Etendue de la livraison
Système de mors