arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ISST-SMPL 600x400x3

ISST-SMPL 600x400x3

标准真空夹持技术的附件

ID 1487784

Delivery time on request
标准真空夹持技术的附件

产品特性:
  • 支撑板
  • 用于借助吸盘加工工件
  • 带闭合磁铁
  • 适用于 SMPL 600 x 400 x 28
技术参数:
  • 尺寸: 600 x 400 x 3 mm
  • 重量: 5.9 kg
Length [mm] 600.0
Width [mm] 400.0
Height [mm] 3.0
Weight [kg] 5.9

Scope of delivery
Support plate, closing magnets, caulking strip (glued), countersunk screws