HUE EGN 160
Protection cover
ID 307042
Protection cover, Suitable for: EGN 160
Technical details
Material | Thermoplast 99, PVC-P |
---|---|
Min. ambient temperature [°C] | 5 |
Max. ambient temperature [°C] | 55 |
Weight [kg] | 0.6 |
Gripper suspended, without joint sealing | 60 |
Gripper upright, without joint sealing | 65 |
Gripper lower-lying, without joint sealing | 60 |
Gripper position free, with circumferential joint sealing | 65 |
Sealing compound recommended by SCHUNK for sealing joints and source of supply:
Soft-elastic MS polymer, universal adhesive and sealant:
Teroson SE 2000 MF (black)
Article No.: 92-401790, Cartridge à 310 ml for hand or compressed air guns
Manufacturer: Henkel KGaA, www.henkel.com
Soft-elastic MS polymer, universal adhesive and sealant:
Teroson SE 2000 MF (black)
Article No.: 92-401790, Cartridge à 310 ml for hand or compressed air guns
Manufacturer: Henkel KGaA, www.henkel.com