arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
EGM-B-Q-70-1x2

EGM-B-Q-70-1x2

ID 306380

Delivery time on request
Magnetic gripper EGM, electrical

  • Magnet type: Bipol
  • Pole form: square
  • Pole width: 70 mm
  • Number of poles, pole arrangement: 1 x 2
  • Communication interface: digital I/O
  • Power supply: 400 V AC
  • Max. total current: 32 A
  • Number of poles: 2
  • Magnet area: 98 cm²
  • Magnetic circuit: 6.4 A
  • Max. ambient temperature: 50 °C
Weight [kg] 9.0
Number of poles 2.0
Magnet area [cm²] 98.0
Minimum workpiece thickness [mm] 14.0
Payload for horizontal magnet surface [kg] 120.0
Payload for vertical magnet surface [kg] 48.0
Max. activations/minute [1/min] 15.0
Module temperature increasement in case of 5 activations/minute [°C] 15.0
Module temperature increasement in case of 15 activations/minute [°C] 40.0
IP protection class 52
Current consumption upon activation/deactivation [A] 6.4
Length X [mm] 210.0
Width Y [mm] 115.0
Height Z [mm] 61.0
Magnet controller type ECG 02
Nominal voltage [V AC] 400.0
Max. current [A] 32.0
Max. number of modules per controller 9.0

Operating principle
Magnetization of permanent magnets

Housing material
Steel

Base jaw material
Steel

Actuation
Electrical current pulse for activation and deactivation of the system

Warranty
24 months

Service life characteristics
on request

Scope of delivery
Accessory kit with centering sleeves