arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
FPS-F5 Illustration similar

FPS-F5

Flexible position sensor

ID 301805

In stock
Evaluation electronics FPS, Size: F5

  • Number of switching points: 5
  • Nominal voltage: 24 V
  • Length: 62 mm
Number of switching points 5
Nominal voltage [V] 24.0
Min. voltage (DC) [V] 10.0
Max. voltage [V] 30.0
Nominal current (DC) [A] 0.01
Weight [kg] 0.06
Min. ambient temperature [°C] -25.0
Max. ambient temperature [°C] 70.0
IP protection class 65
In combination with an FPS or MMS 22-A-05-V-M8 sensor, the FPS electronics are suitable for monitoring up to five positions/areas.