arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
국가 선택을 변경하여 선택하면 귀하의 지역과 관련된 제품, 서비스 및 담당자에 대한 정보를 확인할 수 있습니다.
선택된 그리퍼
JGZ 160-1

핑거 구성

O.D. gripping / I.D. gripping
Geometry model
The gripping surface is marked blue

Geometry model 1 O.D. gripping


Geometry model 1 I.D. gripping


Geometry model 2 O.D. gripping


Geometry model 2 I.D. gripping


Geometry model 3 O.D. gripping


Geometry model 3 I.D. gripping


Geometry model 4 O.D. gripping


Geometry model 4 I.D. gripping


Geometry model 5 O.D. gripping


Geometry model 5 I.D. gripping


Geometry model 6 O.D. gripping


Geometry model 8 O.D. gripping

Jaw position: Gripper stroke per jaw (0 = gripper closed) [mm]
The jaw position defines the position of the base jaws in the 3D model.
It has no effect on the finger geometry. It only serves to display the 3D model.

X= gripper closed
Y= gripper opened


Gripping position: Gripping stroke per jaw at which the workpiece is gripped [mm]
The point in contact with the workpiece. The gripper can therefore only be closed up to the point where the workpiece is gripped.

X = remaining stroke when the workpiece is gripped
Y = total stroke




Finger length in stroke direction (X) [mm]
The gripping surface is marked blue

Geometry model 1


Geometry model 2


Geometry model 3


Geometry model 4


Geometry model 5


Geometry model 6


Geometry model 8

Finger width (Y) [mm]
The gripping surface is marked blue

Geometry model 1


Geometry model 2


Geometry model 3


Geometry model 4


Geometry model 5


Geometry model 6


Geometry model 8

Finger length (Z) [mm]
The gripping surface is marked blue

Geometry model 1


Geometry model 2


Geometry model 3


Geometry model 4


Geometry model 5


Geometry model 6


Geometry model 8

Distance workpiece (DWS) [mm]
Dimension depends on height Z

O.D. gripping Geometry model 1


I.D. gripping Geometry model 1


O.D. gripping Geometry model 2


I.D. gripping Geometry model 2


O.D. gripping Geometry model 3


I.D. gripping Geometry model 3


O.D. gripping Geometry model 4


I.D. gripping Geometry model 4


O.D. gripping Geometry model 5


I.D. gripping Geometry model 5


O.D. gripping Geometry model 6


O.D. gripping Geometry model 8

Chamfer 1
The gripping surface is marked blue

O.D. gripping Geometry model 1


I.D. gripping Geometry model 1


O.D. gripping Geometry model 2


I.D. gripping Geometry model 2


O.D. gripping Geometry model 3


I.D. gripping Geometry model 3


O.D. gripping Geometry model 4


I.D. gripping Geometry model 4


O.D. gripping Geometry model 6

Chamfer 2
The gripping surface is marked blue

O.D. gripping Geometry model 1


I.D. gripping Geometry model 1


O.D. gripping Geometry model 2


I.D. gripping Geometry model 2


O.D. gripping Geometry model 3


I.D. gripping Geometry model 3


O.D. gripping Geometry model 4


I.D. gripping Geometry model 4


O.D. gripping Geometry model 5


I.D. gripping Geometry model 5

Chamfer 3
The gripping surface is marked blue

O.D. gripping Geometry model 1


I.D. gripping Geometry model 1


O.D. gripping Geometry model 2


I.D. gripping Geometry model 2


O.D. gripping Geometry model 3


I.D. gripping Geometry model 3


O.D. gripping Geometry model 4


I.D. gripping Geometry model 4


O.D. gripping Geometry model 5


I.D. gripping Geometry model 5


O.D. gripping Geometry model 6


O.D. gripping Geometry model 8

Chamfer 4
The gripping surface is marked blue

O.D. gripping Geometry model 2


I.D. gripping Geometry model 2

고객 자재 번호(핑거 각인)

Customizable gripper fingers

Order quantity piece
Selling price per piece (unit price)
합계
FGR AL-1-JGZ 160
238.00
714.00
최대한의 맞춤화를 원하십니까?
구성이 정상 범위를 벗어났습니까? 연락해 주시면 처리해 드리겠습니다.