CELSIO 3° HSK-E 40 Ø4x70
热缩刀柄
ID 26000923
CELSIO 3° HSK-E 40 Ø4x70, 刀柄
- 热缩刀柄
- 系列: CELSIO
- 刀具夹持接口: HSK-E 40
- 夹持直径: 4 mm
- 突出长度: 70 mm
- 回转精度: 在夹持孔中测量值 ≤ 0.003 mm(根据 DIN 69882-8 标准)
- 平衡等级: 转速为 40,000 RPM 时动平衡等级达 G2.5 或 Umax < 1 gmm
Détails techniques
| Technologie | Mandrin à frettage thermique |
|---|---|
| Baureihe | CELSIO |
| Werkzeughalterschnittstelle | HSK-E 40 |
| Werkzeughalternorm | DIN 69893-5 |
| Spanndurchmesser D1 | 4 mm |
| D6 [mm] | 10.0 |
| Auskraglänge L1 [mm] / [inch] | 70 mm / 2.8" |
| L2 [mm] | 16.0 |
| L4 [mm] | 50.0 |
| Gewicht [kg] | 0.26 |
| Kühlmitteldicht | Oui |
Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
Balancing grade
G2.5 at 40,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Data carriers
Bore for data carrier as an option
MQL (Minimal Quantity Lubrication)
Design suitable for MQL operations available on request
Toolholder changes
For automatic toolholder changes
Length-setting screw
Without adjustment screw for axial length adjustment
Balancing screw
Without thread for balancing screws
Individual
Additional sizes and customized designs are available upon request