WEL SK 50 Ø20x100
WELDON end mill holders
Ident.-Nr. 263593
WEL SK 50 Ø20x100, Werkzeughalter
- WELDON Flächenspannfutter
- Baureihe: WELDON
- Werkzeughalterschnittstelle: SK 50
- Spanndurchmesser: 20 mm
- Auskraglänge: 100 mm
- Rundlaufgenauigkeit: ≤ 0,003 mm gemessen vom Kegel zu D1
- Wuchtgüte: G2,5 bei 25.000 1/min oder Umax < 1 gmm
Technische Details
| Technologie | Porte-fraises WELDON |
|---|---|
| Gammes | WELDON |
| Interface de porte-outils | SK 50 |
| Porte-outil standard | DIN ISO 7388-1 AD/AF |
| Diamètre de serrage D1 | 20 mm |
| D2 [mm] | 52.0 |
| D6 [mm] | 39.5 |
| Porte à faux L1 [mm]/[pouce] | 100 mm / 3.9" |
| L2 [mm] | 53.0 |
| L4 [mm] | 80.9 |
| G1 | M16 |
| Poids [kg] | 3.87 |
| Étanche au liquide d'arrosage | Oui |
Version
For clamping tools with cylindrical shanks in accordance with DIN 1835B/6359HB
Run-out accuracy
≤ 0.003 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Thread G1
G1 = thread for clamping screw
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ISO 7388 AD/AF
Bores for form AF are sealed for transport
Scope of delivery
Including WELDON clamping screw
Individual
Additional sizes and customized designs are available upon request