MTTA HSK-A 63 MK2x120
Morse taper mountings with tangs
ID 23000519
MTTA HSK-A 63 MK2x120, Toolholders
- Morse taper mountings with tangs
- Series: Morse taper mountings with tangs
- Toolholder interface: HSK-A 63
- Morse taper: MK 2
- Projecting length: 120 mm
- Run-out accuracy: ≤ 0.008 mm measured from taper to internal taper
- Balancing grade: G6.3 at 8,000 RPM or Umax < 1 gmm
Technical details
| 技术 | 莫氏锥接口(带柄) |
|---|---|
| 系列 | 莫氏锥接口(带柄) |
| 刀具夹持接口 | HSK-A 63 |
| 刀柄标准 | DIN ISO 12164-1 |
| MK 尺寸 | MK 2 |
| D2 [mm] | 32.0 |
| 伸出长度 L1 [mm]/[英寸] | 120 mm / 4.7" |
| L4 [mm] | 94.0 |
| 重量 [kg] | 1.14 |
| 防冷却剂 | 是 |
| 标准长度 | 是 |
Version
For mounting morse taper tools with tangs in accordance with DIN 228B.
Run-out accuracy
≤ 0.008 mm measured from taper to internal taper
Balancing grade
G6.3 at 8,000 RPM or Umax < 1 gmm
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Individual
Additional sizes and customized designs are available upon request