arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.

Jaw blanks

Drilled or undrilled for highest demands

Soft jaw blanks for universal application are manufactured by SCHUNK on customer request according to individual dimensions. You can order jaw blanks drilled or undrilled; or in order to meet highest requirements in terms of precision and run-out accuracy in a version with continuously ground groove and serration.

Our performance promise. Your benefits.

  • Drilled or undrilled for highest demands
  • Above average service life
  • Individually modifiable
  • Jaw blanks

    Jaw blanks

    Soft jaw blanks, made of case-hardened steel 16MnCr5, are manufactured to customer specifications with individual dimensions. The jaw blanks can be ordered drilled or undrilled, as well as in a version with continuously ground groove and serration in order to meet the highest requirements for precision and run-out accuracy. The delivery unit comprises 1 piece.
    Show series
    114404
    1.5 mm x 60° 
    14.0 mm
    40.0 mm
    114400
    1.5 mm x 60° 
    14.0 mm
    40.0 mm
    114401
    1.5 mm x 60° 
    14.0 mm
    40.0 mm
    114410
    1.5 mm x 60° 
    16.0 mm
    40.0 mm
    114411
    1.5 mm x 60° 
    16.0 mm
    40.0 mm
    114413
    1.5 mm x 60° 
    16.0 mm
    40.0 mm
    114414
    1.5 mm x 60° 
    16.0 mm
    50.0 mm
    114415
    1.5 mm x 60° 
    16.0 mm
    60.0 mm
    114417
    1.5 mm x 60° 
    16.0 mm
    80.0 mm
    114420
    1.5 mm x 60° 
    21.0 mm
    50.0 mm