arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
国の選択を変更して、お住まいの地域に関連する製品、サービス、および担当者に関する情報を表示します。
SMPL 600x400x28 25x25 3x3 RI

SMPL 600x400x28 25x25 3x3 RI

マトリックスプレート

ID 1487757

在庫あり
標準真空クランピング技術

特長:
  • マトリックスプレート
  • フリクションアイランド付き
テクニカルデータ:
  • 寸法: 600 x 400 x 28 mm
  • グリッドの間隔: 25 x 25 mm
  • スロット幅/スロット深さ: 3 x 3 mm
  • バキューム開口部の数: 12
  • 重量: 16 kg
Length [mm] 600.0
Width [mm] 400.0
Height [mm] 28.0
Grid dimension 25 x 25 mm
Grid groove dimensions 3 x 3 mm
Weight [kg] 16.0

Scope of delivery
Matrix plate, vacuum connection set with manual slide valve (2 meter connection hose), pressure gauge set (2 meter connection hose), caulking strip (4 meters), workpiece stops, operating manual

Clamping force
The clamping force results from the difference in pressure and effective area.
F = Δp x A

Friction islands
Friction islands increase the shear force absorption by up to 30% without leaving marks on the workpiece.

Cut-outs
Cut-outs can be made in the workpiece quickly and easily using suction cups or the FlexMat.

Connection of multiple matrix plates
The required clamping surface can be increased as required by connecting several matrix plates. The connection is made using a hollow screw (ID 1457307). The outer dimensions of the matrix plate are not important here.