arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SCDR 81x81x12

SCDR 81x81x12

Zubehör Vakuumspanntechnik Standard

ID 1500119

Delivery time on request
Accessories for standard vacuum clamping technology

Product features:
  • Sealing frame
  • Suitable for suction cups with suction surface 80 x 80 mm
Technical data:
  • Dimensions: 81 x 81 x 12 mm
  • Weight: 0.01 kg
Lengte [mm] 81.0
Breedte [mm] 81.0
Hoogte [mm] 12.0
Gewicht [kg] 0.01

Levering
Afdichtingsframe