arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGVA-B 125-25-57

SGVA-B 125-25-57

プリズムジョー

ID 1468523

Low stock
System jaws, standard

Product features:
  • Prism jaw vertical, movable
  • Two prism sizes
  • Suitable for: KSC3 125
Technical data:
  • Dimensions: 125 x 57 x 25 mm
  • Spannbereich klein: Ø25 - Ø50 mm
  • Spannbereich groß: Ø50 - Ø110 mm
  • grip step: 5 mm
  • Weight: 1.3 kg
Width [mm] 125.0
Depth [mm] 57.0
Height [mm] 25.0
Bundle piece
Weight [kg] 1.3