SGVA-B 80-25-40
Prism jaws
IDnr. 1468522
System jaws, standard
Product features:
Product features:
- Prism jaw vertical, movable
- Two prism sizes
- Suitable for: KSC3 80
- Dimensions: 80 x 40 x 25 mm
- Spannbereich klein: Ø15 - Ø35 mm
- Spannbereich groß: Ø35 - Ø75 mm
- grip step: 5 mm
- Weight: 0.6 kg
Technische gegevens
| Breedte [mm] | 80.0 |
|---|---|
| Diepte [mm] | 40.0 |
| Hoogte [mm] | 25.0 |
| Bundel | kus |
| Gewicht [kg] | 0.6 |