arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGVA-B 80-38.5-52

SGVA-B 80-38.5-52

Prism jaws

ID 1395548

Delivery time on request
System jaws, standard

Product features:
  • Prism jaw reversible, movable
  • Two prism sizes
  • Suitable for: KSC3 80
Technical data:
  • Dimensions: 80 x 38,5 x 52 mm
  • Spannbereich klein: Ø10 - Ø28 mm
  • Spannbereich groß: Ø20 - Ø60 mm
  • Weight: 1.1 kg
Width [mm] 80.0
Depth [mm] 52.0
Height [mm] 38.5
Bundle piece
Weight [kg] 1.1

Lieferumfang
Systembacke, Befestigungsschrauben