arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGVA-F 90-64-34.9

SGVA-F 90-64-34.9

Prismabacken

ID 1329341

Low stock
Systembacken Standard

Produktmerkmale:
  • Prismabacke grip, fest
  • Passend zu: KSM2 90
Technische Daten:
  • Abmessungen: 90 x 64 x 34,9 mm
  • grip-Stufe: 3 mm
  • Gewicht: 1.6 kg
Breite [mm] 90.0
Tiefe [mm] 64.0
Höhe [mm] 34.9
Gebinde Stück
Gewicht [kg] 1.6

Lieferumfang
Prismabacke fest, Befestigungsschrauben