arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GFB 80-24-9

GFB 80-24-9

Spring plate pull-down jaw

ID 432736

Availability on demand
Top jaws, standard

Product features:
  • Spring plate pull-down jaw
  • Interface 1: W-80-1
Technical data:
  • Dimensions: 80 x 24,3 x 9 mm
  • Number of grid holes: 12
  • Weight: 0.08 kg
Width [mm] 80
Depth [mm] 9
Height [mm] 24.3
Bundle piece
Weight [kg] 0.08

Scope of delivery
Top jaw, fastening screws