arrow calendarnullcartcheck checkmark close contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menupin play rss searchshaft success twitter userwarning wechat xing youku youtube
Change the country selection to see information on the products, services and contact persons that are relevant for your location.

Top jaw blanks

STR

Description

Top jaw blanks serve for customer rework and can be adjusted depending on the requirement.
Read more Read less

Digital services forSTR

Matching with the product STR, we offer various digital services – the perfect complement for maximum efficiency, planning and process reliability.

22 Products found

STR 64

STR 64

ID 402100
Ready for shipment from 11 working days
  • Length  28.5 mm
  • Width  34 mm
  • Height  20 mm
  • Suitable for  64
  • 28.5 mm
  • 34 mm
More product information Less product information
STR 100

STR 100

ID 402101
Ready for shipment from 11 working days
  • Length  42 mm
  • Width  55 mm
  • Height  25 mm
  • Suitable for  100
  • 42 mm
  • 55 mm
More product information Less product information
STR 140

STR 140

ID 1349709
Ready for shipment from 11 working days
  • Length  62 mm
  • Width  70 mm
  • Height  35 mm
  • Suitable for  140
  • 62 mm
  • 70 mm
More product information Less product information
STR 160

STR 160

ID 402102
Ready for shipment from 11 working days
  • Length  66 mm
  • Width  80 mm
  • Height  40 mm
  • Suitable for  160
  • 66 mm
  • 80 mm
More product information Less product information
STR 200

STR 200

ID 1446894
Ready for shipment from 11 working days
  • Length  87 mm
  • Width  102 mm
  • Height  50 mm
  • Suitable for  200
  • 87 mm
  • 102 mm
More product information Less product information
STR 250

STR 250

ID 402103
Ready for shipment from 11 working days
  • Length  108 mm
  • Width  125 mm
  • Height  50 mm
  • Suitable for  250
  • 108 mm
  • 125 mm
More product information Less product information
STR 315

STR 315

ID 1446896
Ready for shipment from 11 working days
  • Length  148 mm
  • Width  160 mm
  • Height  52 mm
  • Suitable for  315
  • 148 mm
  • 160 mm
More product information Less product information
STR-H 64

STR-H 64

ID 402200
Ready for shipment from 11 working days
  • Length  28.5 mm
  • Width  34 mm
  • Height  35 mm
  • Suitable for  64
  • 28.5 mm
  • 34 mm
More product information Less product information
STR-H 100

STR-H 100

ID 402201
Ready for shipment from 11 working days
  • Length  47 mm
  • Width  55 mm
  • Height  50 mm
  • Suitable for  100
  • 47 mm
  • 55 mm
More product information Less product information
STR-H 140

STR-H 140

ID 1349710
Ready for shipment from 11 working days
  • Length  70 mm
  • Width  70 mm
  • Height  70 mm
  • Suitable for  140
  • 70 mm
  • 70 mm
More product information Less product information
STR-H 160

STR-H 160

ID 402202
Ready for shipment from 11 working days
  • Length  76 mm
  • Width  80 mm
  • Height  80 mm
  • Suitable for  160
  • 76 mm
  • 80 mm
More product information Less product information
STR-H 200

STR-H 200

ID 1446905
Ready for shipment from 11 working days
  • Length  97 mm
  • Width  102 mm
  • Height  100 mm
  • Suitable for  200
  • 97 mm
  • 102 mm
More product information Less product information
STR-H 250

STR-H 250

ID 402203
Ready for shipment from 11 working days
  • Length  120 mm
  • Width  125 mm
  • Height  100 mm
  • Suitable for  250
  • 120 mm
  • 125 mm
More product information Less product information
STR-H 315

STR-H 315

ID 1446907
Availability on demand
  • Length  148 mm
  • Width  160 mm
  • Height  102 mm
  • Suitable for  315
  • 148 mm
  • 160 mm
More product information Less product information
STR 100/3

STR 100/3

ID 1516454
Availability on demand
  • Length  40 mm
  • Width  40 mm
  • Height  25 mm
  • Suitable for  100
  • 40 mm
  • 40 mm
More product information Less product information
STR 160/3

STR 160/3

ID 1516455
Availability on demand
  • Length  63 mm
  • Width  65 mm
  • Height  40 mm
  • Suitable for  160
  • 63 mm
  • 65 mm
More product information Less product information
STR 200/3

STR 200/3

ID 1516456
Availability on demand
  • Length  79 mm
  • Width  80 mm
  • Height  50 mm
  • Suitable for  200
  • 79 mm
  • 80 mm
More product information Less product information
STR 250/3

STR 250/3

ID 1516457
Availability on demand
  • Length  94 mm
  • Width  100 mm
  • Height  50 mm
  • Suitable for  250
  • 94 mm
  • 100 mm
More product information Less product information