arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
STR-S 250/3 Illustration similar

STR-S 250/3

Top jaw blanks with mounting groove

ID 1516492

In stock
System jaws, standard

Product features:
  • Top jaw blank
  • Jaw interface: 1.5 mm x 60°
  • Suitable for: TANDEM 3-jaw clamp size 250
Technical data:
  • Dimensions: 94 x 85 x 50 mm
  • Material: 16MnCr5
  • Weight: 1.6 kg
Šířka [mm] 85.0
Výška [mm] 50.0
Materiál 16MnCr5
Vhodné pro 250
Vlastní hmotnost [kg] 1.6

Rozsah dodávky
Polotovary upínacích čelistí