arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
HGKHA 250 Illustration similar

HGKHA 250

Hard Claw Jaws for O.D. Clamping

ID 122211

In stock
HGKHA 250, Hard Claw Jaws for O.D. Clamping

Product features:
  • Serration: 1/16" x 90°
  • Groove width: 16 mm
  • Delivery unit: 1 set = 3 pieces
Tools:
  • Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
Product group Hard Claw Jaws for O.D. Clamping
Serration 1/16" x 90°
Slot width N [mm] 16.0
Width B [mm] 45.0
Height H [mm] 60.0
Length L [mm] 118.0
Clamping depth T [mm] 22.0
Thread workpiece stop G M6
Hole spacing b [mm] 29.0
Screws M16
Material Steel 16MnCr5, hardened
m/set [kg] 3.85