PT-S 400-1
Pendulum jaws supporting jaws
ID 191524
PT-S 400-1, Pendulum jaws supporting jaws
Product features:
Product features:
- Serration: Straight serration
- Delivery unit: 1 piece
- Discover more chuck jaws that meet your requirements! Click "Tools" and use our chuck jaw quickfinder.
Technical details
| Groupe de produit | Mors palonnés Mors supports |
|---|---|
| Denture | Denture droite |
| Largeur B [mm] | 32.0 |
| Longueur L [mm] | 125.0 |
| Butée de pièce filetée G | M8 |
| Matériau | Acier 16MnCr5, trempé |
| m/pièce [kg] | 2.2 |