PT-S 630-2
Pendulum jaws supporting jaws
ID 191530
PT-S 630-2, Pendulum jaws supporting jaws
Product features:
Product features:
- Serration: Straight serration
- Delivery unit: 1 piece
- Discover more chuck jaws that meet your requirements! Click "Tools" and use our chuck jaw quickfinder.
Technical details
| Product group | Pendulum jaws supporting jaws |
|---|---|
| Serration | Straight serration |
| Width B [mm] | 45.0 |
| Length L [mm] | 226.0 |
| Thread workpiece stop G | M8 |
| Material | Steel 16MnCr5, hardened |
| m/piece [kg] | 5.7 |