JBM-STA 220
Serrated bars made of aluminum
ID 114552
JBM-STA 220, Serrated bars made of aluminum
Product features:
Product features:
- Serration: 1.5 mm x 60°
- Groove width: 22 mm
- Delivery unit: 1 piece
- Discover other serrated bars in various heights and widths, available in aluminum or steel. Click "Tools" and use our chuck jaw quickfinder.
Technical details
| 제품 그룹 | 톱니 모양의 막대, 알미늄 재질 |
|---|---|
| 톱니 | 1.5 mm x 60° |
| 슬롯 너비 N [mm] | 22.0 |
| B 너비 [mm] | 60.0 |
| 높이 H [mm] | 100.0 |
| 길이 L [mm] | 420.0 |
| 재료 | 알루미늄 |
| m/piece [kg] | 7.0 |