arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
WDM-5X-FLEX 80-75

WDM-5X-FLEX 80-75

Base and stacking modules

ID 1609942

In stock
Workpiece direct clamping system in standard version

Product features:
  • Compensation Module
  • Manually actuated system
  • Compensation module for compensating in the x, y and z directions and for compensating certain tilt angles.
Technical data:
  • Dimensions: Ø80 x 75 mm
  • Max. holding force in z-direction: 1.5 kN
  • Max. holding force in x/y direction: 1 kN
  • Actuation torque: 15 Nm
  • Weight: 2.7 kg
Durchmesser [mm] 80.0
Höhe H [mm] 75.0
Betätigungsmoment [Nm] 15.0
Gewicht [kg] 2.7

Lieferumfang
Ausgleichsmodul, Betriebsanleitung