ROTA NCM 800
Hybrid chuck with automatic workpiece centering
Inquire now
This product can only be requested online.
Client-specific solution
Product features:
Product features:
- Hybrid chucks
- Automatic workpiece centering
- Magnet clamping range: 250 - 800 mm
- Centering force: 20 kN
- Chuck height: 170 mm
- Weight: 400 kg
Technical details
| Max. centering force [kN] | 20.0 |
|---|---|
| Min. magnetic clamping range [mm] | 250.0 |
| Max. magnetic clamping range [mm] | 800.0 |
| Height [mm] | 170.0 |
| Weight [kg] | 400.0 |