GFD mini 100-70-1 52
Manual set-up systems
Ident.-Nr. 1561244
Standard manual set-up system
Product features:
Product features:
- 5-axis set-up station
- Manually clamped system
- Dimensions: 150 x 100 x 70 mm
- Clamping pin pitch: 52 x 52 mm
- Pull-down force: 17 kN
- Max. torque: 30 Nm
- Material: Hard-anodized aluminum
- Weight: 2.9 kg
Technical details
| Pull-down force [kN] | 17.0 |
|---|---|
| Max. torque [Nm] | 30.0 |
| Weight [kg] | 2.9 |
Scope of delivery
5-axis set-up station, operating manual; without clamping pins, without clamping device