arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
NSR 160

NSR 160

Robot couplings

ID 471915

In stock
Robot module of the quick-change pallet system in standard version

  • Spring-loaded system - Pneumatically opening
  • Turbo function
  • Integrated cleaning function
Technical data:
  • Dimensions: 159 x 60 x 62 mm
  • Pull-down force: 4 kN
  • Pull-down force with turbo: 15 kN
  • Max. moment Mx: 600 Nm
  • Max. moment Mz: 1600 Nm
  • Repeat accuracy: < 0.02 mm
  • Unlocking pressure: 6 bar
  • Weight: 1.6 kg
Length [mm] 159.0
Width [mm] 60.0
Pull-down force [kN] 4.0
Pull-down force with turbo [kN] 15.0
Unlocking pressure [bar] 6.0
Repeat accuracy [mm] < 0.02
Moment Mx max. [Nm] 600.0
Moment Mz max. [Nm] 1600.0
Weight [kg] 1.6

Scope of delivery
Robot module, fastening screws, fitting screws, O-rings, operating manual; without proximity switches