SPB mini 20
Clamping pins
ID 435620
Clamping pins standard
Product features:
Product features:
- Standard clamping pins
- Positioning pin
- Holding force M6: 15 kN
- Holding force M8: 25 kN
- Material: Stainless steel
- Weight: 0.03 kg
Technical details
Holding force M6 [kN] | 15 |
---|---|
Holding force M8 [kN] | 25 |
Material | Stainless steel |
Variant | Positioning pin |
Weight [kg] | 0.03 |
Scope of delivery
Clamping pins, mounting screw