arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
WTR-A 250/3

WTR-A 250/3

퀵 체인지 죠

ID 1556817

In stock
표준 척 죠

제품 특징:
  • 상부 죠 블랭크
  • 퀵 체인지 죠
  • 적합한 대상: TANDEM BWA 바이스 크기 250
기술 데이터:
  • 치수: 110,5 x 84,8 x 41 mm
  • 재료: 16MnCr5
  • 중량: 2.9 kg
Width [mm] 84.8
Height [mm] 41.0
Material 16MnCr5
Suitable for 250
Weight [kg] 2.9

Scope of delivery
Quick-change jaw