arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
HSV-7-3/2

HSV-7-3/2

标准真空夹持技术的附件

ID 1458736

标准真空夹持技术的附件

产品特性:
  • 手动滑阀
  • 3/2 换向控制阀
  • 适用于真空连接套件 VAS VC-SMPL G1/4-IG
技术参数:
  • 公称直径 (DN): 7 mm
  • 螺纹 : G1/4"-IG
  • 压力范围: -0.95 - 10 bar
Nennweite [mm] 7.0
Gewinde G1/4"-IG
Min. Betriebsdruck [bar] -0.95
Max. Betriebsdruck [bar] 10.0

Lieferumfang
Handschiebeventil