TRIBOS-S HSK-E 50 Ø18x85
Polygonspannfutter
Ident.-Nr. 205160
TRIBOS-S HSK-E 50 Ø18x85, Werkzeughalter
- Polygonspannfutter
- Baureihe: TRIBOS-S
- Werkzeughalterschnittstelle: HSK-E 50
- Spanndurchmesser: 18 mm
- Auskraglänge: 85 mm
- Rundlaufgenauigkeit: < 0,003 mm bei 2,5 x D
- Wuchtgüte: G2,5 bei 25.000 1/min oder Umax < 1 gmm
- Min. Drehmoment: 100 Nm
Technische Details
| Technology | Polygonal toolholders |
|---|---|
| Series | TRIBOS-S |
| Toolholder interface | HSK-E 50 |
| Toolholder standard | DIN 69893-5 |
| Clamping diameter D1 | 18 mm |
| D2 [mm] | 28.0 |
| D3 [mm] | 30.1 |
| D4 [mm] | 40.0 |
| Projecting length L1 [mm]/[inch] | 85 mm / 3.3" |
| L2 [mm] | 48.0 |
| L3 [mm] | 11.0 |
| L4 [mm] | 45.0 |
| L5 [mm] | 47.2 |
| L6 [mm] | 59.0 |
| G | M10x1 |
| Min. torque [Nm] | 100.0 |
| Weight [kg] | 0.65 |
| Standard length | yes |
Version
Optimum for light metal-cutting operations – consider the radial forces
Rotationally symmetrical design
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore for data carrier as an option
MQL (Minimal Quantity Lubrication)
Design suitable for MQL operations available on request
Toolholder changes
For automatic toolholder changes
Coolant supply
With thread for coolant tube
Length-setting screw
With adjustment screw for axial length adjustment