arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
MTTA HSK-A 63 MK1x100 Illustration similar

MTTA HSK-A 63 MK1x100

Morse taper mountings with tangs

ID 23000518

MTTA HSK-A 63 MK1x100, Toolholders
  • Morse taper mountings with tangs
  • Series: Morse taper mountings with tangs
  • Toolholder interface: HSK-A 63
  • Morse taper: MK 1
  • Projecting length: 100 mm
  • Run-out accuracy: ≤ 0.008 mm measured from taper to internal taper
  • Balancing grade: G6.3 at 8,000 RPM or Umax < 1 gmm
Technologie Morsekegelaufnahmen mit Austreiblappen
Baureihe Morsekegelaufnahmen mit Austreiblappen
Werkzeughalterschnittstelle HSK-A 63
Werkzeughalternorm DIN ISO 12164-1
MK-Größe MK 1
D2 [mm] 25.0
Auskraglänge L1 [mm] / [inch] 100 mm / 3.9"
L4 [mm] 74.0
Gewicht [kg] 0.91
Kühlmitteldicht ja
Standardlänge ja

型号
用于安装符合 DIN 228B 标准,带扁尾的莫氏锥度刀具。

回转精度
从短锥至内孔短锥测量 ≤ 0.008 mm

平衡等级
转速为 8,000 RPM 时动平衡等级达 G6.3 或 Umax < 1 gmm

RAM 数据采集器
符合 DIN 69873 规定的钻孔用于安装数据芯片

刀柄更换
对于自动更换刀柄

单独
可按照客户要求,提供其他尺寸和订制设计