arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
STR-S 160 Illustration similar

STR-S 160

Top Jaw Blanks with Mounting Groove

ID 402112

Standard chuck jaws

Product features:
  • Top jaw blank
  • Jaw interface: 1.5 mm x 60°
  • Suitable for: TANDEM 2-jaw clamp size 160
Technical data:
  • Dimensions: 60 x 80 x 40 mm
  • Material: 16MnCr5
  • Number of grid holes: 2
  • Weight: 1.5 kg
Length [mm] 60
Width [mm] 80
Height [mm] 40
Material 16MnCr5
Suitable for 160
L [mm] 60
B [mm] 80
H [mm] 40
B1 [mm] 45
B2 [mm] 40
B3 [mm] 9
L1 [mm] 60
L2 [mm] 42
T1 [mm] 28
T2 [mm] 19
Weight [kg] 1.5

Scope of delivery
Top jaw blanks